Menu
Updated URLs pointing to AES to point to ADS

 Tools
OneNav+ Release Notes v1.11.0OneNav+ tool is a desk top application which interprets Binary data format used in Honeywell Flight Management Systems (FMS). It enables the user to download, decode, and view contents packed in Navigation data bases of various formats. It is also used to create loadable media. 
OneNav+ Installer (Windows only v1.11.0 (11/25/2014) Is an executable which guides the user to process installation of the OneNav+ tool on to a local machine. 
Archive Users  (Important Message)
 
OneNav+ Installation Guide
 
C130J
 
  Documents 
DO200A Compliance Statement
This is a Honeywell document, confirming receipt of a Type 2 Letter of Acceptance (LOA) from FAA. The FAA letter indicates that Honeywell's Navigation data base production process has been deemed compliant with DO-200A / ED-76 (European equivalent), and FAA advisory circular AC20-153. The letter also informs that data suppliers EAG, Jeppesen and LIDO have also received Type1 LOAs from their regulatory authorities, and it re-affirms that the data chain for all Honeywell systems is now compliant with DO- 200A / ED-76 process.  
Type 2 FAA Letter of AcceptanceIs a letter (Dated 21st Jun 2010), from the Aircraft Certification office of FAA authenticating that FAA has verified Honeywell Navigation data base production process; and found it compliant with FAA Advisory Circular 20-153 and RTCA/ DO-200A. Compatibility has also been established with Flight Management Systems identified in the document. 
Honeywell FMS Part Number Matrix.This document identifies the system part number for certified Honeywell Flight Management and navigation systems supported by the Navigation Database production process and covered by the LOA acceptance. 
Production ScheduleContains a cycle wise calendar of Navigation data base production schedule spanning a three year period from 2015 to 2018. It specifies the cut-off, effective, and shipment dates for data bases against each cycle.  
NavDB Cancellation Form
Please use this from to cancel your NavDB service. 
  Product Specific Information 
Primus EpicPrimus Epic ® Navigation Database service includes three different services for cockpits with Epic avionics technology from Honeywell. 
Global Navigation SystemNavigation Database Service for Honeywell GNS-XLS Navigators.  
NZ and IAC Flight Management Systems (FMZ)Navigation Database Service for Honeywell NZ FMS and IAC.  
Air Transport Flight Management Systems (AT)Honeywell has defined the concept of FMS from the start with well over two decades of industry leadership and technical innovation.  
HT9100, HT9000 & HT1000 Navigation Systems (HT)The HT9100 Global Navigation Flight Management System is a lightweight state of the art navigation system designed for application on almost any analog or digital aircraft.